XM-B8W8-0404C
XR-B8W8-0404C RoHS



Mixer, MM2-0530LSM-2 [PCB: 1262]
LOlvl=9dBm RF=5G-30G LO=5G-30G IF=2M-20G CL=10dB
Connectorized Housing

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A MM2-0530LSM-2

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 9 dBm

LO Low Freq

N/A 5000 MHz

LO High Freq

N/A 30000 MHz

RF Low Freq

N/A 5000 MHz

RF High Freq

N/A 30000 MHz

IF Low FreqMixer

N/A 2 MHz

IF High Freq

N/A 20000 MHz

Conv Loss

N/A 10 dB

ROHS

RoHS

N/A XR-B8W8-0404C