XM-B8Y3-0404D
XR-B8Y3-0404D RoHS



Mixer, MT3H-0113LSM-2 [PCB: 1262]
LOlvl=15dBm RF=1.5G-13G LO=1.5G-13G IF=800M-8.5G CL=11.5dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A MT3H-0113LSM-2

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 15 dBm

LO Low Freq

N/A 1500 MHz

LO High Freq

N/A 13000 MHz

RF Low Freq

N/A 1500 MHz

RF High Freq

N/A 13000 MHz

IF Low FreqMixer

N/A 800 MHz

IF High Freq

N/A 8500 MHz

Conv Loss

N/A 11.5 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B8Y3-0404D