XM-B9G3-0404D
XR-B9G3-0404D RoHS



Mixer, MM1-0626SSM-2 [PCB: 0505]
LOlvl=20dBm RF=6G-26.5G LO=6G-26.5G IF=DC-9G CL=8dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A MM1-0626SSM-2

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 20 dBm

LO Low Freq

N/A 6000 MHz

LO High Freq

N/A 26500 MHz

RF Low Freq

N/A 6000 MHz

RF High Freq

N/A 26500 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 9000 MHz

Conv Loss

N/A 8 dB

ROHS

RoHS

N/A XR-B9G3-0404D