XM-C5F5-0406D
XR-C5F5-0406D RoHS



Mixer, T3-12LCQG-1 [PCB: 0191]

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A T3-12LCQG-1

Manufacturer Specs

PKG

N/A SMT

LO Low Freq

N/A 10 MHz

LO High Freq

N/A 12000 MHz

RF Low Freq

N/A 10 MHz

RF High Freq

N/A 12000 MHz

IF Low FreqMixer

N/A 1 MHz

IF High Freq

N/A 4000 MHz

ROHS

RoHS

N/A XR-C5F5-0406D