XM-C5H7-0404C
XR-C5H7-0404C RoHS



Mixer, MT3L-0113HSM-2 [PCB: 1263]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A MT3L-0113HSM-2

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 24 dBm

LO Low Freq

N/A 1500 MHz

LO High Freq

N/A 13000 MHz

RF Low Freq

N/A 1500 MHz

RF High Freq

N/A 13000 MHz

IF Low FreqMixer

N/A 250 MHz

IF High Freq

N/A 5000 MHz

Conv Loss

N/A 11.5 dB

ROHS

RoHS

N/A XR-C5H7-0404C