XM-C5H8-0409D
XR-C5H8-0409D RoHS



Mixer, MMIQ-0416HSM-2 [PCB: 0913]
LOlvl=20dBm RF=4G-16G LO=4G-16G IF=DC-6G

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A MMIQ-0416HSM-2

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 20 dBm

LO Low Freq

N/A 4000 MHz

LO High Freq

N/A 16000 MHz

RF Low Freq

N/A 4000 MHz

RF High Freq

N/A 16000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 6000 MHz

Conv Loss

N/A 12 dB

ROHS

RoHS

N/A XR-C5H8-0409D