XM-C5H9-0409D
XR-C5H9-0409D RoHS



Mixer, MMIQ-0520HSM-2 [PCB: 0913]
LOlvl=19dBm RF=5G-20G LO=5G-20G IF=DC-6G CL=12dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A MMIQ-0520HSM-2

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 19 dBm

LO Low Freq

N/A 5000 MHz

LO High Freq

N/A 20000 MHz

RF Low Freq

N/A 5000 MHz

RF High Freq

N/A 20000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 6000 MHz

Conv Loss

N/A 12 dB

ROHS

RoHS

N/A XR-C5H9-0409D