XM-C5J9-0409D
XR-C5J9-0409D RoHS



Mixer, MMIQ-1040SCH-2 [PCB: 1789]
Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A MMIQ-1040SCH-2

Manufacturer Specs

PKG

N/A DIE

LO Level

N/A 20 dBm

LO Low Freq

N/A 10000 MHz

LO High Freq

N/A 40000 MHz

RF Low Freq

N/A 10000 MHz

RF High Freq

N/A 40000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 12000 MHz

Conv Loss

N/A 9 dB

ROHS

RoHS

N/A XR-C5J9-0409D