XM-C5M4-0404D
XR-C5M4-0404D RoHS



Mixer, MM1-1850HCH-2 [PCB: 1124]
DIE LO/RF=18G-50G, IF=DC-20G
Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A MM1-1850HCH-2

Manufacturer Specs

PKG

N/A DIE

LO Level

N/A 14.5 dBm

LO Low Freq

N/A 18000 MHz

LO High Freq

N/A 50000 MHz

RF Low Freq

N/A 18000 MHz

RF High Freq

N/A 50000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 20000 MHz

Conv Loss

N/A 8 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-C5M4-0404D