XM-C783-0404D
XR-C783-0404D RoHS



Mixer, MM1-1467LCH-1 [PCB: 1605]
DIE
Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A MM1-1467LCH-1

Manufacturer Specs

PKG

N/A DIE

LO Level

N/A 11 dBm

LO Low Freq

N/A 14000 MHz

LO High Freq

N/A 67000 MHz

RF Low Freq

N/A 14000 MHz

RF High Freq

N/A 67000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 24000 MHz

Conv Loss

N/A 7 dB

ROHS

RoHS

N/A XR-C783-0404D