XM-C9N7-0404D



Mixer, ML1-0110LSM-1 [PCB: 0192]
LOlvl=10.5dBm RF=1.5G-10G LO=1.5G-10G IF=DC-2G CL=7dB
Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 10.5 dBm

LO Low Freq

N/A 1500 MHz

LO High Freq

N/A 10000 MHz

RF Low Freq

N/A 1500 MHz

RF High Freq

N/A 10000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 2000 MHz

Conv Loss

N/A 7 dB