XM-C9P7-0609D
XR-C9P7-0609D RoHS



Mixer, MMIQ-0218LSM-2 [PCB: 1892]
RF/LO=2-18GHz
Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A MMIQ-0218LSM-2

Manufacturer Specs

PKG

N/A SMT

LO Level

N/A 17 dBm

LO Low Freq

N/A 2000 MHz

LO High Freq

N/A 18000 MHz

RF Low Freq

N/A 2000 MHz

RF High Freq

N/A 18000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 3000 MHz

Conv Loss

N/A 8 dB

ROHS

RoHS

N/A XR-C9P7-0609D