XM-TC2-240M-240M-36



Maury Microwave SP-24-MM-36 StabilityPlus RF Cable
2.40mm Male to 2.40mm Male
36 inch length, DC - 50 GHz
Unit of Measure

Manufacturer Info

Product Page

N/A Maury Microwave model-SC-24-MM-36

Spec Sheet

N/A 2Z-006

Manufacturer Specs

Size

N/A 2.4 in

Low Freq

N/A DC

High Freq

N/A 50000 GHz

Gender

N/A M - M