XM-B2M7-0404C-01
XR-B2M7-0404C-01 RoHS



Amplifier, MAX2611EUS+T [PCB: 1071]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Maxim

Spec Sheet

N/A MAX2611

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 1100 MHz

Gain

N/A 18 dB

NF

N/A 3.5 dB

ROHS

RoHS

N/A XR-B2M7-0404C-01