XM-D119-0619D
XR-D119-0619D RoHS



Switch, MM5130 [PCB: 2087]
Recommended Control: XM-D118-0609D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Menlo Micro

Spec Sheet

N/A MM5130

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 26000 MHz

IL

N/A 0.4 dB

IP3

N/A 95 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-D119-0619D