XM-B1W6-0804C-01
XR-B1W6-0804C-01 RoHS



Amplifier, MMA041PP5 [PCB: 134]
Included Bias Controller: XM-B1W7-0804D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Microsemi

Spec Sheet

N/A MMA041PP5

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 25000 MHz

Gain

N/A 17 dB

NF

N/A 2.5 dB

ROHS

RoHS

N/A XR-B1W6-0804C-01