XM-C442-0404C-01



Amplifier, MMA-174321-M4 (Amp) [PCB: 1483]
Included Bias Controller: XM-C443-0404D

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Microwave Technology

Spec Sheet

N/A MMA-174321-M4

Manufacturer Specs

Low Freq

N/A 17000 MHz

High Freq

N/A 43000 MHz

Gain

N/A 22 dB