XM-C442-0404D



Amplifier, MMA-174321-M4 (Amp) [PCB: 1483]
Recommended Bias Controller: XM-C443-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Microwave Technology

Spec Sheet

N/A MMA-174321-M4

Manufacturer Specs

Low Freq

N/A 17000 MHz

High Freq

N/A 43000 MHz

Gain

N/A 22 dB

S-Parameter Plot

 

N/A