
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A137-0404C
XR-A137-0404C RoHS

Amplifier, Gali-21+ [PCB: 530]
Connectorized Housing
SuperSMA Connectors
Configurations
Configurations
Unit of Measure
Manufacturer Specs
Spec Sheet |
N/A
GALI-21+ |
Low Freq |
N/A 50 MHz |
High Freq |
N/A 5500 MHz |
Gain |
N/A 11.5 dB |
NF |
N/A 4 dB |