
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A2T2-0604D
XR-A2T2-0604D RoHS

Amplifier, MERA-533+ [PCB: 0130]
Recommended Bias Controller: XM-A2K1-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Spec Sheet |
N/A
MERA-533+ |
Low Freq |
N/A 50 MHz |
High Freq |
N/A 4000 MHz |
Gain |
N/A 20.5 dB |
NF |
N/A 3.5 dB |