
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A358-0404C-01
XR-A358-0404C-01 RoHS

Amplifier, GVA-123+ [PCB: 530]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors
Configurations
Configurations
Unit of Measure
Manufacturer Specs
Spec Sheet |
N/A
GVA-123+ |
Low Freq |
N/A 10 MHz |
High Freq |
N/A 12000 MHz |
Gain |
N/A 16.9 dB |
NF |
N/A 4.4 dB |