
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A3R4-0404D
XR-A3R4-0404D RoHS

Amplifier, PMA3-83LN+ [PCB: 0936]
F=500M-8GHz
Recommended Bias Controller: XM-A2J9-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Spec Sheet |
N/A
PMA3-83LN+ |
Low Freq |
N/A 500 MHz |
High Freq |
N/A 8000 MHz |
Gain |
N/A 21.5 dB |
NF |
N/A 1.5 dB |