
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A7J6-0404C-01
XR-A7J6-0404C-01 RoHS

Amplifier, AVA-24A+ [PCB: 730]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors
Configurations
Unit of Measure
Manufacturer Specs
Spec Sheet |
N/A
AVA-24A+ |
Low Freq |
N/A 5000 MHz |
High Freq |
N/A 20000 MHz |
Gain |
N/A 12.3 dB |
NF |
N/A 5.7 dB |