
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A7T9-0404D
XR-A7T9-0404D RoHS

Amplifier, PMA2-123LN+ [PCB: 0792]
Recommended Bias Controller: XM-A7U1-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Spec Sheet |
N/A
PMA2-123LN+ |
Low Freq |
N/A 500 MHz |
High Freq |
N/A 12000 MHz |
Gain |
N/A 17.6 dB |
NF |
N/A 2.6 dB |