
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A8B2-0404D
XR-A8B2-0404D RoHS

Amplifier, GVA-62+ [PCB: 0530]
Recommended Bias Controller: XM-A2J9-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Spec Sheet |
N/A
GVA-62+ |
Low Freq |
N/A 10 MHz |
High Freq |
N/A 6000 MHz |
Gain |
N/A 15.4 dB |
NF |
N/A 5.1 dB |