
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A8B7-0404D
XR-A8B7-0404D RoHS

Amplifier, GVA-91+ [PCB: 0530]
Tuned for F=2.11-2.17GHz
Recommended Bias Controller: XM-A2J9-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Spec Sheet |
N/A
GVA-91+ |
Low Freq |
N/A 869 MHz |
High Freq |
N/A 2170 MHz |
Gain |
N/A 20.4 dB |
NF |
N/A 6.4 dB |