
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A8C3-0404C-01
XR-A8C3-0404C-01 RoHS

Amplifier, PGA-105+ [PCB: 530]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors
Configurations
Unit of Measure
Manufacturer Specs
Spec Sheet |
N/A
PGA-105+ |
Low Freq |
N/A 40 MHz |
High Freq |
N/A 2600 MHz |
Gain |
N/A 15.1 dB |
NF |
N/A 1.9 dB |