
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-A8D2-0604C-01
XR-A8D2-0604C-01 RoHS

Amplifier, PHA-13HLN+ [PCB: 973]
Included Bias Controller: XM-A4E3-0404D
Connectorized Housing
SuperSMA Connectors
Configurations
Unit of Measure
Manufacturer Specs
Spec Sheet |
N/A
PHA-13HLN+ |
Low Freq |
N/A 1 MHz |
High Freq |
N/A 1000 MHz |
Gain |
N/A 22.7 dB |
NF |
N/A 1.1 dB |