
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-B2E2-0404D
XR-B2E2-0404D RoHS

Amplifier, LEE2-6+ [PCB: 1016]
Recommended Bias Controller: XM-A2J9-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Spec Sheet |
N/A
LEE2-6+ |
Low Freq |
N/A 50 MHz |
High Freq |
N/A 7000 MHz |
Gain |
N/A 18.9 dB |
NF |
N/A 2.3 dB |