
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-B5A3-0404C-01
XR-B5A3-0404C-01 RoHS

Amplifier, PMA2-33LN+ [PCB: 983]
Included Bias Controller: XM-A2R9-0404D
Connectorized Housing
SuperSMA Connectors
Configurations
Unit of Measure
Manufacturer Specs
Spec Sheet |
N/A
PMA2-33LN+ |
Low Freq |
N/A 400 MHz |
High Freq |
N/A 3000 MHz |
Gain |
N/A 19.1 dB |
NF |
N/A 0.38 dB |