
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-B5A7-0404C-01
XR-B5A7-0404C-01 RoHS

Amplifier, ERA-50SM+ [PCB: 1]
VDD = 7V
Included Bias Controller: XM-A2K1-0404D
Connectorized Housing
SuperSMA Connectors
Configurations
Unit of Measure
Manufacturer Specs
Spec Sheet |
N/A
ERA-50SM+ |
Low Freq |
N/A 50 MHz |
High Freq |
N/A 2000 MHz |
Gain |
N/A 19.4 dB |
NF |
N/A 3.3 dB |