
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-B5E3-0604D
XR-B5E3-0604D RoHS

Amplifier, LHA-23HLN+ [PCB: 1084]
Recommended Bias Controller: XM-A4E3-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Spec Sheet |
N/A
LHA-23HLN+ |
Low Freq |
N/A 30 MHz |
High Freq |
N/A 2000 MHz |
Gain |
N/A 21.5 dB |
NF |
N/A 1.3 dB |