
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-C368-0404D
XR-C368-0404D RoHS

Amplifier, TSS-44+ [PCB: 1382]
F=22 - 43.5GHz
Configured for self-bias VG (ON mode only - No ext VG)
Recommended Bias Controller: XM-B9K4-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Spec Sheet |
N/A
TSS-44+ |
Low Freq |
N/A 22000 MHz |
High Freq |
N/A 43500 MHz |
Gain |
N/A 17.6 dB |
NF |
N/A 3.2 dB |