
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-C563-0404C-01
XR-C563-0404C-01 RoHS

Amplifier, CMA-545G1+ [PCB: 1295]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors
Configurations
Unit of Measure
Manufacturer Specs
Spec Sheet |
N/A
CMA-545G1+ |
Low Freq |
N/A 400 MHz |
High Freq |
N/A 2200 MHz |
Gain |
N/A 31.5 dB |
NF |
N/A 1 dB |