
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
Unit of Measure
Manufacturer Specs
Spec Sheet |
N/A
GVA-84-D+ |
Low Freq |
N/A 50 MHz |
High Freq |
N/A 7000 MHz |
Gain |
N/A 24 dB |
NF |
N/A 5.5 dB |
