
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
Unit of Measure
Manufacturer Specs
Spec Sheet |
N/A
EHC-24L+ |
Low Freq |
N/A 0 MHz |
High Freq |
N/A 20000 MHz |
Gain |
N/A 13.4 dB |
NF |
N/A 5.2 dB |
