XM-A2G2-0404D
XR-A2G2-0404D RoHS



Coupler, ADC-6-13+ [PCB: 0009]
CPL=-6.7dB F=200M-1.3G IL=2dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A ADC-6-13+

Manufacturer Specs

Low Freq

N/A 200 MHz

High Freq

N/A 1300 MHz

Coupling

N/A -6.7 dB

IL

N/A 2 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A2G2-0404D