XM-A2G5-0404C
XR-A2G5-0404C RoHS



Coupler, ADC-20-4+ [PCB: 9]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A ADC-20-4+

Manufacturer Specs

Low Freq

N/A 5 MHz

High Freq

N/A 1000 MHz

Coupling

N/A -20 dB

IL

N/A 0.7 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-A2G5-0404C