XM-A2H3-0404D
XR-A2H3-0404D RoHS



Coupler, ADC-15-4+ [PCB: 0010]
CPL=-15.8dB F=5M-1G IL=0.8dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A ADC-15-4+

Manufacturer Specs

Low Freq

N/A 5 MHz

High Freq

N/A 1000 MHz

Coupling

N/A -15.8 dB

IL

N/A 0.8 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A2H3-0404D