XM-A2H5-0404C
XR-A2H5-0404C RoHS



Coupler, ADC-20-12+ [PCB: 10]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A ADC-20-12+

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 1200 MHz

Coupling

N/A -20 dB

IL

N/A 0.5 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-A2H5-0404C