XM-A7J8-0404C
XR-A7J8-0404C RoHS



Coupler, EDC21-24+ [PCB: 813]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A EDC21-24+

Manufacturer Specs

Low Freq

N/A 4000 MHz

High Freq

N/A 20000 MHz

Coupling

N/A 21 dB

IL

N/A 0.7 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-A7J8-0404C