XM-B7A4-0904D
XR-B7A4-0904D RoHS



Coupler, SCBD-10-63HP+ [PCB: 0669]
CPL=16.2dB F=50M-6G IL=0.45dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SCBD-10-63HP+

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 6000 MHz

Coupling

N/A 16.2 dB

IL

N/A 0.45 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-B7A4-0904D