XM-B7B5-0904C
XR-B7B5-0904C RoHS



Coupler, SYBD-16-172HP+ [PCB: 669]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SYBD-16-172HP+

Manufacturer Specs

Low Freq

N/A 1400 MHz

High Freq

N/A 1750 MHz

Coupling

N/A 17 dB

IL

N/A 0.22 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-B7B5-0904C