XM-B7B7-0904D
XR-B7B7-0904D RoHS



Coupler, SYBD-16-53HP+ [PCB: 0669]
CPL=16.3dB F=2.7G-5G IL=0.2dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SYBD-16-53HP+

Manufacturer Specs

Low Freq

N/A 2700 MHz

High Freq

N/A 5000 MHz

Coupling

N/A 16.3 dB

IL

N/A 0.2 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-B7B7-0904D