XM-B7C5-0904D
XR-B7C5-0904D RoHS



Coupler, SYBD-22-82HP+ [PCB: 0669]
CPL=22.8dB F=610M-810M IL=0.1dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SYBD-22-82HP+

Manufacturer Specs

Low Freq

N/A 610 MHz

High Freq

N/A 810 MHz

Coupling

N/A 22.8 dB

IL

N/A 0.1 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-B7C5-0904D