XM-C8L6-0404D
XR-C8L6-0404D RoHS



Coupler, EDC10-273+ [PCB: 1456]
CPL=10dB F=6G-26.5G IL=1.5dB
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A EDC10-273+

Manufacturer Specs

Low Freq

N/A 6000 MHz

High Freq

N/A 26500 MHz

Coupling

N/A 10 dB

IL

N/A 1.5 dB

Directivity

N/A 15 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-C8L6-0404D