XM-B924-0204C
XR-B924-0204C RoHS



Equalizer, EQY-2-24+ [PCB: 0931]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A EQY-2-24+

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 20000 MHz

IL Low Freq

N/A -3.04 at 10MHz dB

IL High Freq

N/A -0.9 at 20GHz dB

Slope

N/A 2.1 dB/dB/C

Pmax

N/A 31 dBm

ROHS

RoHS

N/A XR-B924-0204C