XM-C992-0204D
XR-C992-0204D RoHS



Equalizer, EQY-8-453-D+ [PCB: 1712]
DIE
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A EQY-8-453-D+

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 45000 MHz

IL Low Freq

N/A 8.7 dB

IL High Freq

N/A 1.3 dB

Slope

N/A 7.4 dB/dB/C

Pmax

N/A 27 dBm

ROHS

RoHS

N/A XR-C992-0204D