XM-A228-0204C
XR-A228-0204C RoHS



Attenuator, RCAT-00+ [PCB: 7]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A RCAT-00+

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 20000 MHz

Atten

N/A 0 dB

Power

N/A 2000 mW

ROHS

RoHS

N/A XR-A228-0204C