XM-A241-0204D
XR-A241-0204D RoHS



Attenuator, RCAT-12+ [PCB: 0007]

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A RCAT-12+

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 20000 MHz

Atten

N/A 12 dB

Power

N/A 2000 mW

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A241-0204D